Coming soon: Goldeye Pro short-wave infrared cameras with 5GigE interface

Exceptional Image Quality for Enhanced Accuracy and Reliability

 

Discover the difference in Image quality

Goldeye Pro G5-530 & G5-320 VSWIR TEC1 cameras

The new Goldeye Pro camera series is designed to leverage SWIR imaging systems to the next level regarding throughput, image quality, and performance. The Goldeye Pro G5-530 TEC 1 and Goldeye Pro G5-320 TEC1 incorporate the TEC-version of Sony’s IMX992/993 SenSWIRTM sensors sensitive from 400nm to 1,700nm. They enable high-resolution SWIR imaging with unmatched details at high frame rates by providing best in class imaging performance. Equipped with a GigE Vision compliant 5 Gbps interface, they can optimally support the bandwidth requirements of latest SWIR sensor solutions while enabling simultaneously an efficient sensor temperature stabilization via thermoelectric cooler (TEC).

Model Highlights SWIR Cameras

  • 5GigE Vision interface, GenICam-compliant feature control, and a free comprehensive GUI-viewer application provide a plug & play feeling when evaluating Goldeye Pro cameras, speeding up the integration into any system.
  • Automatic on-board image correction and stabilized sensor cooling without a fan ensure best possible imaging results even when the camera configuration changes.
  • Lockable connectors and an extended operating temperature range enable secure operation under harsh conditions.
  • Power over Ethernet (PoE) and comprehensive, configurable I/O control options simplify the connection of Goldeye Pro cameras to your host system and the synchronization with other system components.
  • Ability to update firmware in the field will simplify the systems’ maintenance.

Advanced features for excellent image quality

  • Dark current supression
  • Automated or manually controlled thermo-electric cooling (TEC1)
  • Built-in advanced image correction for optimized image quality:
    Non-uniformity correction with automatic adaption, Defect pixel correction, Background correction
  •  12- and 10-bit sensor readout modes delivering highest possible dynamic range 
  • Region-of-Interest control to speed-up frame rates and optimize bandwidth usage
  • Look-up tables to increase contrast
  • User sets for simplified camera setup
  • Digital binning and gain control to increase sensitivity

     

    Goldeye G5-530 TEC1

    Sensor Model: Sony IMX992 SenSWIR with TEC (IMX992AABA)
    Resolution: 2592 × 2056
    Frame Rate: 115 fps
    Pixel Size: 3.45 μm
    Optical format: Type 1/1.4
    Cooling Power: min. ΔT=25 K

    Goldeye G5-320 TEC1

    Sensor Model: Sony IMX993 SenSWIR with TEC (IMX993AABA)
    Resolution: 2080 × 1544
    Frame Rate: 157 fps
    Pixel Size: 3.45 μm
    Optical format: Type 1/1.8
    Cooling Power: min. ΔT=25 K

     

    Contact us

     

    If you are interested in pricing or further technical details of our new Goldeye Pro VSWIR TEC1 cameras, please fill out the form on the right.

    If you would like to stay up to date and receive latest information on the release of the upcoming SWIR cameras, interesting use cases, application notes, or technical details, then please

    register for our Infrared Imaging Newsletter. 













    *mandatory field

    Your data will be processed in accordance with the Privacy Policy.