Kameraselektor

Comparing the Sony IMX287 CMOS sensor with a CCD equivalent

News Übersicht

Product News

Sony IMX287 CMOS sensor featured in the new Manta G-040 camera compared with the Sony ICX424 CCD sensor

Watch this video to find out how the Sony IMX287 CMOS sensor featured in the new Manta G-040 camera compares with the Sony ICX424 CCD sensor. Compared features include frame rate, quantum efficiency, and temporal dark noise.

 

Learn more about the Manta G-040 camera

Manta G-040 is a 0.40 Megapixel machine vision camera with a GigE compliant Gigabit Ethernet port and Hirose I/O port. Manta G-040 incorporates the high quality type 1/2.9 (6.3 mm diagonal) Sony IMX287 CMOS sensor with Pregius global shutter technology. The Sony IMX287 CMOS sensor provides high frame rates, high sensitivity, and excellent picture quality. Watch the Manta G-040 feature highlights video for more information.

News Übersicht