Alecs Open Smart Camera
Alecs combines computational power and easy integration with design flexibility. Unlock the full potential of machine learning and deep learning applications.
Alecs - The all-in-one machine vision solution
Alecs integrates Alvium CSI-2 technology with NVIDIA® Jetson Orin™ System on Modules (SoM) in a robust IP67 housing. Leveraging NVIDIA's computing capabilities and Alvium's comprehensive feature set, this new machine vision system supports a wide range of applications, including complex AI algorithms.
Alecs, the Allied Vision Embedded Camera Solution, is designed to provide enough computational power to develop sophisticated software and AI algorithms with ease. Whether for object detection, tracking, classification, or other complex computer vision tasks, unlock the full potential of machine learning and deep learning applications.
Fast time-to-market: Accelerated design-in processes
Reliability: Based on Allied Vision's future-proof camera platform Alvium and the leading NVIDIA Jetson Orin SoM
Industrial-grade hardware: Robust and industrial housing with IP67 protection
- Flexibility in application development
- On-board image processing and optimization features for high image quality
- Board Support Package based on Vimba X and integrated recovery mode to always ensure a safe state of the camera.
- Open eVision Image analysis libraries from Euresys are pre-installed and can be tested free of charge for 30 days.
Features
- High-resolution (5 and 12 MP) mono and color imaging
- NVIDIA Jetson Orin processor
- Indicator lights on left and right side (multi color)
- 2 Opto-In, 2 Opto-Out, 1 Strobe-Out, RS485-Out
- IP67 ingress protection
- M12 connectors for Ethernet and Power/IO
- Separate M12 lighting connector to run external lights
The right accessories for every application
- Type 1/1.8" 6 mm F/1.4–16 Data sheet
- Type 2/3" 8.5 mm F/1.3–16 Data sheet
- Type 2/3" 12 mm F/1.8–16 Data sheet
- Type 2/3" 16 mm F/1.6–16 Data sheet
- Type 1.2” 16 mm F/2.4–16, with grub screws User guide
- Type 1.2” 25 mm F/2.4–16, with grub screws User guide
- Type 1.2” 35 mm F/2.4–16, with grub screws User guide
- Type 1.2” 50 mm F/2.4–16, with grub screws User guide
Ethernet cable, M12 X-coded straight to RJ45 straight, high flexibility, 5 m / 10 m / 20 m Data sheet
- M12 A-coded 12-pin connector to open ends with integrated power lines, 3 m Data sheet
- M12 A-coded 12-pin connector to open ends with integrated power lines, 5 m Data sheet
- M12 A-coded 12-pin connector to open ends with integrated power lines, 8 m Data sheet
- Mini Ring Light, white light, M12 A-coded 5-pin connector, 24 VDC ±5%, 365 g, IP65 Data sheet
- Mini Ring Light, white light, with mounting plate, M12 A-coded 5-pin connector, 24 VDC ±5%, 365 g, IP65 Data sheet
- Mini Ring Light, 470 nm, M12 A-coded 5-pin connector, 24 VDC ±5%, 365 g, IP65 Data sheet
- Mini Ring Light, 530 nm, M12 A-coded 5-pin connector, 24 VDC ±5%, 365 g, IP65 Data sheet
- Mini Ring Light, 625 nm, M12 A-coded 5-pin connector, 24 VDC ±5%, 365 g, IP65 Data sheet
For external lights with a higher power consumption:
- M12 A-coded 5-pin connector to M12 A-coded 5-pin connector and open ends, Y cable, 1 m Data sheet
- M12 A-coded 5-pin connector to M12 A-coded 5-pin connector and open ends, Y cable, 3 m Data sheet
- M12 A-coded 5-pin connector to M12 A-coded 5-pin connector and open ends, Y cable, 5 m Data sheet