Alecs

Allied Vision Embedded Camera Solution

The Open Smart Camera Alecs combines computational power and easy integration with design flexibility. Unlock the full potential of machine learning and deep learning applications.

Learn more

Beyond components

Alecs - the Open Smart Camera

With Alecs, Allied Vision moves beyond providing just components to offering integrated solution platforms. This powerful system is ideal for developers and organizations with expertise in embedded hardware, Linux systems, and programming—enabling you to create precisely the camera solution your application demands.

Open vs. Closed Camera: Understanding the Difference

At Allied Vision, we distinguish between two types of smart cameras. Unlike conventional "closed" smart cameras that come with pre-installed software for specific applications, Alecs represents Allied Vision's entry into the open smart camera market - a powerful hardware platform with a comprehensive Board-Support-Package (BSP) that you can customize with your own software.

Take control of your vision applications with the flexibility and power that an Open Smart Camera provides.

 

Closed Smart Cameras: 
Was die meisten Menschen als traditionelle intelligente Kameras betrachten, sind komplette, feste Lösungen mit begrenzten Anpassungsmöglichkeiten.

Open Smart Camera: 
Alecs bietet die hochentwickelte Hardware und eine Linux-basierte Grundlage, die Ihnen die vollständige Freiheit gibt, Ihre eigenen Anwendungen zu entwickeln und bereitzustellen. Sobald Sie Ihre spezialisierte Software hinzufügen, verwandeln Sie Alecs in eine maßgeschneiderte "Geschlossene intelligente Kamera".

Reliability designed for the future

Alecs - The all-in-one machine vision solution

Alecs combines the feature-rich Alvium camera platform with the powerful NVIDIA® Orin NX™ System on Module (SoM) in a robust IP67 housing. With Alvium camera at its core, Alecs offers a wide range of integrated sensors and a comprehensive feature set for image processing.  Compatible with the Open eVision Image analysis libraries from Euresys it has everything to process your image data on Alecs directly. The system is designed to provide enough computational power to develop and deploy sophisticated software and AI algorithms with ease.

Benefits

 

 

Alecs, the Allied Vision Embedded Camera Solution,  is designed to provide enough computational power to develop  sophisticated software and AI algorithms with ease. Whether for object detection, tracking, classification, or other complex computer vision tasks, unlock the full potential of machine learning and deep learning applications.

  • Fast time-to-market: Accelerated design-in processes

  • Reliability: Based on Allied Vision's future-proof camera platform Alvium and the leading NVIDIA Orin SoM

  • Industrial-grade hardware: Robust and industrial housing with IP67 protection

  • Flexibility in application development
    • On-board image processing and optimization features for high image quality
    • Board Support Package based on Vimba X and integrated recovery mode to always ensure a safe state of the camera.
    • Compatibility with Open eVision Image analysis libraries from Euresys

Features

  • High-resolution (5 and 12 MP) mono and color imaging
  • NVIDIA Jetson Orin NX processor
  • Indicator lights on left and right side (multi color)
  • 2 Opto-In, 2 Opto-Out, 1 Strobe-Out, RS485-Out
  • IP67 ingress protection
  • M12 connectors for Ethernet and Power/IO 
  • Separate M12 lighting connector to run external lights
     

Models at a glance

Housing without lens tube                             Housing with lens tube (IP67)

With Alvium camera at its core, Alecs offers a wide range of integrated sensors and a comprehensive feature set for image processing. For the launch we offer 5 or 12 MP resolution and mono or color chroma. 

Camera Model

Sensor

Resolution

Sensor Format

Max. Framerate

Alecs LXB-G1-510m/cSony IMX548 CMOS5 MP
2464 × 2064 
Type 1/1.881 fps
Alecs LXB-G1-1242m/cSony IMX545 CMOS12 MP
4128 × 3008 
Type 1/1.840 fps
We offer various industrial grade accessories for Alecs cameras to suit your application best. 

The right accessories for every application

  • Type 1.2” 16 mm F/2.4–16, with grub screws User guide
  • Type 1.2” 25 mm F/2.4–16, with grub screws User guide
  • Type 1.2” 35 mm F/2.4–16, with grub screws User guide
  • Type 1.2” 50 mm F/2.4–16, with grub screws User guide

Ethernet cable, M12 X-coded straight to RJ45 straight, high flexibility, 5 m / 10 m / 20 m Data sheet

M12 A-coded 12-pin connector to open ends with integrated power lines, 3 m / 5 m / 8 m Data sheet

  • Mini Ring Light, white light, M12 A-coded 5-pin connector, 24 VDC ±5%, 365 g, IP65 Data sheet
  • Mini Ring Light, white light, with mounting plate, M12 A-coded 5-pin connector, 24 VDC ±5%, 365 g, IP65 Data sheet
  • Mini Ring Light, 470 nm, M12 A-coded 5-pin connector, 24 VDC ±5%, 365 g, IP65 Data sheet
  • Mini Ring Light, 530 nm, M12 A-coded 5-pin connector, 24 VDC ±5%, 365 g, IP65 Data sheet
  • Mini Ring Light, 625 nm, M12 A-coded 5-pin connector, 24 VDC ±5%, 365 g, IP65 Data sheet

For external lights with a higher power consumption:
M12 A-coded 5-pin connector to M12 A-coded 5-pin connector and open ends, Y cable, 1 m / 3 m / 5 m Data sheet

Get more information

 

If you want to learn more about Alecs, the Allied Vision Embedded Camera Solution, please contact our expert. 













*mandatory field

Your data will be processed in accordance with the Privacy Policy.