Alvium G1 and G5 GigE camera series
The shortest GigE sugar cube camera in the market .
Discover the GigE cameras powered by ALVIUM® Technology with Allied Vision's ASIC chip. The Alvium G1 and Alvium G5 will combine the advantages of the established GigE Vision standard with the flexibility of the Alvium platform.
 Experience unprecedented possibilities for your application by having the choice between two levels of interface performance. More than 25 sensors are available, including the latest Global Shutter and Rolling Shutter sensors from Sony or On Semi. The models cover a broad spectral range including UV, visible, NIR, and SWIR. With superior image quality through FPNC, DPC, Active Sensor Alignment, and industrial standard hardware, both Alvium G1 and G5 for your applications.
Alvium G1 (GigE Camera)

The Alvium G1 camera series comes in a future-proof package with a comprehensive feature set including a broad selection of the most popular sensors in machine vision. By using our Alvium chip and the latest industrial standard hardware, it can easily be integrated into any vision system while ensuring long-term availability and reliability.
- Mount options: C-Mount / CS-Mount / S-Mount (M12)
 - Camera control options: Vimba SDK or GenICam-compliant third-party software
 - Operating temperature: -20°C to +55°C
 - One-cable solution: Power over Ethernet (PoE) & Trigger over Ethernet (ToE)
 - Body dimensions (L × W × H): 41mm × 29mm × 29mm (Closed Housing)
 - Reliability: Established GigE vision standard with IEEE 1588 Precision Time Protocol
 
Interested? Contact our experts today!
Alvium G5 (5GigE Camera)

The Alvium G5 camera series combines the advantages of the 5GigE interface and the flexibility of the Alvium platform. It provides all the advantages of the GigE Vision standard while providing more bandwidth for applications, where resolution and frame rate are critical. The Alvium G5 camera series enables an easy upgrade of existing systems (USB3 Vision or GigE Vision) and offers backwards compatibility with GigE solutions. All these advantages come in a familiar sugar cube form factor to ensure easy migration for your application!
- Mount options: C-Mount / CS-Mount / S-Mount (M12)
 - Camera control options: Vimba SDK or GenICam-compliant third-party software
 - Operating temperature: -20°C to +60°C
 - Power requirements: Power over Ethernet (PoE) or external power 12-24 VDC
 - Body dimensions (L × W × H): 60mm × 29mm × 29mm (Closed Housing)
 - Advanced functionalities: PTP (IEEE 1588 Precision Time Protocol) and Scheduled Actions Commands