Defense and Security

In no other industry the reliability and security of machine vision systems do play a more pivotal role than in the sensitive landscape of defense technology. Operational capabilities and mission success highly depend on the quality and stability of the technologies used. 

Defense applications face challenges like enhanced threat detection, real-time processing, and low-light conditions, particularly in air defense systems, border control, and drone navigation, where accuracy and speed are crucial for effective operation and decision-making.

 

Each application has its specific requirements and demands different technical solutions. Depending on the task, various technologies are suitable. We help you finding the right camera technology for requirements such as: 

  • Ruggedized and reliable vision systems
  • Highest performance across various applications
  • Meeting MilStd-requirements
  • Reliable and long-term partnerships to safeguard a long product life cycle
  • Border Control
  • System Performance
  • Quality Inspection of ammunition

Typical applications

Surface-to-air missile system deployed at military base
Air Defense Systems
Border Control
Situational Awareness

Your Mission-Driven Partner for Advanced Vision Technology in Defense

Allied Vision delivers state-of-the-art vision technology tailored for defense applications, ensuring the highest quality with our 'Made in Germany' seal.

Rely on our secure supply chain, early R&D experts engagement, and strong project management with minimized risk - making your project a success. As your trusted partner, we understand the uncompromising demands of the defense sector.













*mandatory field

Your data will be processed in accordance with the Privacy Policy.


Advanced vision technology for defense applications

Compact Alvium cameras with MIPI CSI-2 interface

 

  • Highspeed data transmission (up to 6,0 Gbit/s)
  • Low-latency image acquisition of high-resolution images 
  • Robust, shock and vibration resistant with rugged connector and cables
  • Small size and low weight, ideal for embedded systems e.g. drones

 

Flexible Alvium G1 cameras with GigE Vision interface

 

  • Sensitive from visible to short-wave infrared light
  • Up to 20 MP resolution
  • Detecting ice, water and other liquids
  • Made for extended temperature range from -20°C to +65°C

 

High-resolution EXO GigE camera

 

  • Ensuring stable broadcast-safe transmission even under high network loads
  • Resolution up to 12.3 MP and up to 120 MB/s data rate
  • 256 MB burst mode image memory 
  • Camera powered over Ethernet for single-cable setups