Bonito PRO X-2620


Robust high-bandwidth camera series
Bonito PRO X-2620 with ON Semi PYTHON 25K runs 79.7 frames per second at 26.2 MP resolution.
Bonito PRO is Allied Vision’s high-bandwidth camera series with a CoaXPress interface. Equipped with four DIN 1.0/2.3 connectors the camera is capable to transmit 25 Gbps via four CXP-6 high-speed connections. Bonito PRO features a rugged, fanless housing design, and powerful feature set – making it the ideal choice for high-definition imaging applications that require high throughput, robustness, and system design-in flexibility.
Technical data
Interface | CoaXPress (CXP-6) 4 DIN |
---|---|
Resolution | 5120 (H) × 5120 (V) |
Sensor | ON Semi PYTHON 25K |
Sensor type | CMOS |
Sensor size | Type APS-H |
Pixel size | 4.5 µm × 4.5 µm |
Shutter mode | GS (Global shutter) |
Lens mounts (available) | F-Mount, F-Mount PA, EF-Mount PA, M42-Mount, M42-Mount PA, M58-Mount, M58-Mount PA |
Max. frame rate at full resolution | 79.7 fps |
ADC | 10 Bit |
Non-volatile memory (Flash) | 1024 KB |
Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured without optical filter.
Quantum efficiency at 529 nm | 55 % |
---|---|
Temporal dark noise | 14.7 eˉ |
Saturation capacity | 8100 eˉ |
Dynamic range | 54.4 dB |
Absolute sensitivity threshold | 15.5 eˉ |
Bit depth | 10-bit |
---|---|
Monochrome pixel formats | Mono8, Mono10 |
Raw color pixel formats (Bayer) | BayerRG8, BayerRG10 |
Power requirements (DC) | 24 VDC; PoCXP |
---|---|
Power consumption | External power: 15 W at 24 VDC | Power over CoaXPress: 15 W |
Operating temperature | -20 °C to +70 °C housing (without condensation) |
Mass | 500 g (with F-Mount) |
Body dimensions (L × W × H in mm) | 114.9 × 70 × 70 (with F-Mount and connectors) |
Image optimization features:
- Auto gain (manual gain control: 0 to 22 dB)
- Auto exposure (manual exposure control: 1 µs to 1 s)
- Auto white balance (X-2620C only)
- Binning (horizontal and/or vertical), (sum or average)
- Decimation X/Y
- Gamma correction
- Look-up tables
- Defect Pixel Correction
- Fixed Pattern Noise Correction
Camera control features:
- Multiple region of interest
- Sequencer Control
- Trigger over CoaXPress
- EF lens control (order option -18)
- Storable user sets
- Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
- Temperature monitoring (main board and sensor board)
Bonito PRO X-2620 is ideal for a wide range of applications including:
- Automated Optical Inspection of flat panel displays, PCB/electronics, printings
- 2D/3D Surface Inspection (for example, glass)
- Aerial imaging

Installing and operating the camera
Hardware options
Firmware
- Firmware downloads: Camera firmware
FAQs and application notes
- Knowledge base:
Search the knowledge base for technical papers.
- Application notes overview:
Click here to search from all available application notes!
- Application notes recommended for Bonito PRO:
Data sheets
3D CAD Files (STEP)
Please right-click the link of a 3D model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.
Accessories
Allied Vision approved machine vision accessories have been selected by our experts to deliver best possible image quality to your application with the greatest possible reliability. Our technicians and engineers conduct extensive tests with accessories such as lenses and interface cables in combination with our cameras. That way, we can recommend the best possible accessories and ensure maximal performance of your Allied Vision camera.
Have you heard of Vimba, our platform independent SDK (software development kit)?
Thanks to our in-house software you can easily integrate our cameras into any system and manage them centrally.
Vimba runs on Windows, Linux, and Linux for ARM.
With Vimba, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.