Goldeye Pro short-wave infrared cameras with 5GigE interface

Experience exceptional image quality!

Request your loan sample now

 

Discover the difference in SWIR image quality

Goldeye Pro G5-530 & G5-320 VSWIR TEC1 cameras

The new Goldeye Pro camera series is designed to raise SWIR imaging systems to the next level by improving throughput, image quality, and performance. The Goldeye Pro G5-530 TEC 1 and Goldeye Pro G5-320 TEC1 incorporate the TEC-version of Sony’s IMX992/993 SenSWIRTM sensors sensitive from 400nm to 1,700nm.

The cameras offer improved throughput and faster image transfer rates, thanks to its 5 GigE interface, while maintaining simultaneously an effective sensor temperature stabilization via thermo-electric cooler (TEC). This combination enables high-resolution SWIR imaging with unmatched details at high frame rates by providing best in class imaging performance.

Limited availability only!

Request your loan sample

Experience the image quality.

Test the camera in your application and order your loan sample now.













*mandatory field

Your data will be processed in accordance with the Privacy Policy.


Benefit from SWIR Camaras

  • Efficient sensor cooling for reproducible imaging results even at changing conditions
  • Highest possible resolution of 5.32 MP for IMX992 sensors
  • 3.45 µm pixel size for detailed and accurate imaging
  • Advanced features for optimized performance 
  • Unparalleled image quality

 

Goldeye G5-530 TEC1

Sensor Model: Sony IMX992 SenSWIR with TEC (IMX992AABA)
Resolution: 2592 × 2056
Frame Rate: 115 fps
Pixel Size: 3.45 μm
Optical format: Type 1/1.4
Cooling Power: ΔT=30K (typical)

Goldeye G5-320 TEC1

Sensor Model: Sony IMX993 SenSWIR with TEC (IMX993AABA)
Resolution: 2080 × 1544
Frame Rate: 159 fps
Pixel Size: 3.45 μm
Optical format: Type 1/1.8
Cooling Power: ΔT=30K (typical)

 

Advanced features for excellent image quality

  • Automated or manually controlled thermo-electric cooling (TEC1)
  • Dark current suppression
  • Non-uniformity correction with automatic adaption
  • Defect pixel correction
  • Background correction
  • 12- and 10-bit sensor readout modes for highest possible dynamic range 
  • Region-of-Interest control to speed-up frame rates and optimize bandwidth usage
  • Look-up tables to increase contrast
  • User sets for simplified camera setup
  • Digital binning and gain control to increase sensitivity

Goldeye Pro camera series has won 
the VSD China Innovators Awards in Bronze, 
presented by Vision Systems Design China