Take your SWIR imaging to the next level!
Technical specifications
- Sensor Model: Sony IMX993 SenSWIR with TEC (IMX993AABA)
- Resolution: 2080 × 1544
- Optical format: Type 1/1.8
- Pixel Size: 3.45 μm
- Field of view: 7.17 mm x 5.32
- Frame Rate: 159 fps
- Bandwidth: 510 MB/s
- Quantum Efficiency: 77% @1,200nm
- Cooling Power: ΔT=30K (typical)
Unlock the next level of performance with a simple upgrade
Boost your IMX990* based imaging solution with 2.5x more pixels and 2.1x smaller pixel size, all while gaining a ~10% wider field of view (1/1.8" vs. 1/2"). And the best part? You can keep using your existing optics.
Don't miss this powerful opportunity to enhance your imaging solution with minimal effort and maximum impact.
*IMX990 - 1296 x 1032, 5µm pixel size
Don't miss out!
Be one of the first to get this amazing Goldeye Pro SWIR camera with 5 GigE and Sony's IMX993 TEC sensor at a discounted price! Limited availability only, so don't wait - order now and start capturing stunning images!

Goldeye Pro camera series has won
the VSD China Innovators Awards in Bronze,
presented by Vision Systems Design China