Now available: Goldeye SWIR camera with extended SWIR sensitivity up to 2.2 µm

Product News

Allied Vision adds extended range InGaAs sensors to its SWIR camera series Goldeye

Allied Vision is launching four new Goldeye SWIR camera models equipped with extended range InGaAs sensors, which can detect wavelengths up to 1.9 μm or 2.2 μm at high quantum efficiencies. The integrated dual-stage sensor cooling (TEC2) and several on-board image correction features are key factors to make specific spectral features visible with outstanding image quality.

Extended SWIR wavelength range
Goldeye XSWIR cameras reveal  material properties in the wavelength range above 1.7 μm. By sensing further into the infrared range, more unique spectral features can be detected to better distinguish between different materials. This is especially important for sorting applications or to determine material concentrations in composites. Main application fields are, for example: Waste recycling, water content (moisture) detection, identification of foreign objects or contaminations, and laser beam profiling. With the new Goldeye XSWIR models, Allied Vision’s famous Goldeye camera series now covers the wavelength range from 0.4 μm (Goldeye VSWIR) to 2.2 μm (Goldeye XSWIR).

New Goldeye XSWIR models at a glance
The Goldeye G/CL-034 XSWIR features lnGaAs focal plane arrays with 15 µm pixel size that are either sensitive in the wavelength range from 1.1 μm to 1.9 μm or 1.2 µm to 2.2 µm. At VGA resolution (636 x 508 pixels), these cameras achieve 303 frames per second. The same spectral ranges are supported by the Goldeye G/CL-008 XSWIR models incorporating a focal plane array with QVGA resolution at 30 µm pixel size that can be operated up to 344 fps at full resolution (320 x 256 pixels).

ModelSpectral RangeResolutionFrame ratePixel sizeOptical FormatCooling Power
Goldeye G/CL-034
XSWIR 1.9 TEC2
1.1 μm –
1.9 μm
636 x 508303 fps15 μmType 1”Max. ΔT= 60 K
Goldeye G/CL-034
XSWIR 2.2 TEC2
1.2 μm –
2.2 μm
636 x 508303 fps15 μmType 1”Max. ΔT= 60 K
Goldeye G/CL-008
XSWIR 1.9 TEC2
1.1 μm –
1.9 μm
320 x 256344 fps30 μmType 1”Max. ΔT= 60 K
Goldeye G/CL-008
XSWIR 2.2 TEC2
1.2 μm –
2.2 μm
320 x 256344 fps30 μmType 1”Max. ΔT= 60 K

All models will be provided with GigE Vision (G) or Camera Link (CL) interface. First evaluation test samples with GigE interface are available.

Allied Vision’s Goldeye SWIR cameras are designed to fulfill the highest quality standards. Every component in the camera was carefully selected to provide a robust and reliable vision solution. A compact form factor and multiple mounting options let the camera fit easily into compact system designs. In addition, standardized interfaces (GigE Vision including PoE or Camera Link), GenICam compliant feature control, and comprehensive I/O control options simplify the connection to your software solution and the synchronization with other system components. Hence, all Goldeye cameras provide a plug & play experience when setting up an image processing system.