Alecs
Allied Vision Embedded Camera Solution
Alecs combines computational power and easy integration with design flexibility. Unlock the full potential of machine learning and deep learning applications.
Alecs - The all-in-one machine vision solution
Alecs is an Open Smart Camera that combines the feature-rich Alvium camera platform with the powerful NVIDIA® Jetson Orin™ NX 16GB System on Module (SoM) in a robust IP67 housing. With Alvium camera at its core, Alecs offers a wide range of integrated sensors and a comprehensive feature set for image processing. Compatible with the Open eVision Image analysis libraries from Euresys it has everything to process your image data on Alecs directly. The system is designed to provide enough computational power to develop and deploy sophisticated software and AI algorithms with ease.
Whether for object detection, tracking, classification, or other complex computer vision tasks, unlock the full potential of machine learning and deep learning applications.
Fast time-to-market:
Accelerated design-in processesReliability:
Based on Allied Vision's future-proof camera platform Alvium and the leading NVIDIA Jetson Orin SoMIndustrial-grade hardware:
Robust and industrial housing with IP67 protection- Flexibility in application development:
- On-board image processing and optimization features for high image quality
- Board Support Package based on Vimba X and integrated recovery mode to always ensure a safe state of the camera.
- Open eVision Image analysis libraries from Euresys are pre-installed and can be tested free of charge for 30 days.
Alecs - the Open Smart Camera
At Allied Vision, we distinguish between two types of smart cameras. Unlike conventional "closed" smart cameras that come with pre-installed software for specific applications, Alecs represents Allied Vision's entry into the open smart camera market - a powerful hardware platform with a comprehensive Board-Support-Package (BSP) that you can customize with your own software.
Open vs. Closed: Understanding the Difference
Closed Smart Cameras: What most people think of as traditional smart cameras—complete, fixed solutions with limited customization options.
Open Smart Camera: Alecs provides the advanced hardware and Linux-based foundation, giving you complete freedom to develop and deploy your own applications. You transform Alecs into a tailored "Closed Smart Camera" once you add your specialized software.
The Power of Possibility
With Alecs, Allied Vision moves beyond providing just components to offering integrated solution platforms. This powerful system is ideal for developers and organizations with expertise in embedded hardware, Linux systems, and programming—enabling you to create precisely the camera solution your application demands.
Take control of your vision applications with the flexibility and power that an Open Smart Camera provides.

Get more information
If you want to learn more about Alecs, the Allied Vision Embedded Camera Solution, please contact our expert.