Nerian Ruby

The multi-talent for 3D depth perception

The Nerian Ruby 3D depth camera is one of the most flexible 3D vision solutions at a very affordable price and a multi-talent for 3D depth perception.

Nerian Ruby - Stereo vision at its best

3D vision solutions at a very affordable price

The 3D depth camera Nerian Ruby combines 3D stereo camera and image processing system in one device. It enables: extremely fast & detailed real-time 3D image processing with up to 60 fps, precise 3D measurements on almost any surface thanks to an integrated patter projector and a direct transmission of fully computed 3D data via Ethernet, which solves the need for additional processing power on the host computer or GPU.

Benefits at a glance

The Nerian Ruby 3D depth camera combines stereo vision and structured light. Benefit from the best features of 3D vision technologies!

  • Significantly more precise depth information because of up to 24 million 3D points/Sec.
  • Stable 3D measurement during runtime in harsh environments thanks to automatic camera recalibration
  • The ability to work indoors and outdoors, without interference with sunlight or other sensor technologies
  • Measuring range from 33 cm
  • 62° FoV
  • Inertial sensor and laser pattern projector
  • Sensor format: monochrome and color
  • Max. resolution: 1.5 MP
  • Max. disparity: 256 pixels
  • Max. frame rate: 60 fps

Technical specifications

Image sensor:IMX296
Chroma:Monochrom and color
Image resolution:1.5 MP
Inertial sensor (IMU):BNO085
Max. IMU measurement rate:400 Hz
Protection class:-
Power supply:11.2 – 30 V DC
Power consumption:9 W
Dimensions:130 x 92.5 x 34.5 mm
Weight:ca. 450 g
Interfaces:Gigabit Ethernet, GPIO
Operation temperature:0 – 40 °C
Conformity:CE, UKCA, FCC, RoHS, Laser class 1

 

Supported pixel formats:Mono8, Mono12, RGB8
Stereo algorithm:Variation of Semi-Global Matching (SGM)
Max. resolution:1456 x 1088 pixels
Disparity range:64 to 256 pixels (in 16-pixel-steps)
Max. frame rate:60 fps
Sub-Pixel resolution:4 bit (1/16 pixel)
Post-processing:Removal of erroneous disparities, noise reduction

 

Recommended configurations

The maximum frame rate depends on the selected image resolution and depth resolution (the disparity range). We recommend using one of the following configurations. However, deviating configurations are also possible.

Do you have any questions? We are here to help you. 

Image Res.Disp. RangeMin. DepthFoVFrame RateDetails
1440 × 1056256 pixels0.33 m62°8 fpsDetails
1440 × 1056128 pixels0.66 m62°15 fpsDetails
1024 × 768256 pixels0.33 m46°17 fpsDetails
1024 × 768128 pixels0.66 m46°30 fpsDetails
720 × 512128 pixels0.33 m62°60 fpsDetails

 

The best of 3D vision technology

Machine vision applications are as diverse as the 3D sensor technologies that enable those. Structured light camera systems are a preferred solution when precision is required, but neither high frame rates nor color information are needed. Stereo vision, on the other hand, is the preferred technology when measurements are to be made in daylight and/or over long measurement distances, but it has difficulties with textureless surfaces.

The Nerian Ruby 3D depth camera combines the best features of the aforementioned 3D vision technologies: stereo vision and structured light. The depth camera has three image sensors: two monochrome sensors for depth perception and an additional color sensor. In addition, an infrared pattern projector has been integrated, which improves depth perception but is invisible to the color sensor.