Nerian Scarlet
3D depth camera for time-critical machine vision applications
Whether for static environments, or hard and critical real-time applications in dynamic environments, the Scarlet provides exactly the image and depth data you needed for time-critical machine vision applications.
High resolution 3D depth sensing in real-time
With up to 125 fps and over 70 million 3D points per second, Scarlet offers by far the fastest 3D measurement rate in the machine vision market. In addition, Scarlet achieves an excellent resolution of up to 5 megapixels in camera and depth image. Scarlet integrates an extremely fast inertial measurement unit (IMU), which records motion data at up to 400 Hz. Inertial data is particularly valuable for mobile robotics applications such as Simultaneous ocalization And Mapping (SLAM). Scarlet eliminates the need for a separate IMU.
The Nerian Scarlet 3D depth camera combines 3D stereo camera and image processing in one device. Benefit from fast 3D measurement!
- With up to 125 fps and over 70 million 3D points per second, Scarlet offers by far the fastest 3D measurement rate in the machine vision market.
- With ingress protection rating IP67, the device is optimally suited for outdoor use or in dusty environments.
- Scarlet is available in two models: with 10 cm baseline distance or 25 cm baseline distance between the cameras.
- Different measurement ranges possible by selecting different configurations, starting from 14 cm
Features
Fields of application
Hard and critical real-time applications in dynamic environments, e.g.:
- Highly time-critical machine vision application
- Bin picking
- Agriculture
- Autonomous vehicles
- and may more