Selected accessories for 100% performance
Recommended camera accessories
Allied Vision approved machine vision accessories have been selected by our experts to deliver best possible image quality to your application with the greatest possible reliability. Our technicians and engineers conduct extensive tests with accessories such as lenses and interface cables in combination with our cameras. That way, we can recommend the best possible accessories and ensure maximal performance of your Allied Vision camera.
Allied Vision C-Mount lenses
Allied Vision S-Mount lenses
A clever camera needs suitable accessories. First and foremost, a camera application depends on the quality of the lens. Allied Vision offers two series of own C-Mount lenses. They are optimized for Alvium cameras featuring Sony’s 4th generation IMX sensors and their small pixel size.
When it comes to saving space, whether it's for robotics, the automotive industry or precision manufacturing such as pharmaceuticals, you are well equipped with our S-Mount lenses. With focal length values from 2.97 mm to 12 mm and a housing option to match, we offer the perfect combination for space-saving camera solutions.
Liquid Lens Module

Allied Vision has teamed up withOptotune to enable customers to benefit from the advantages of liquid lens functions. Allied Vision’s compact and flexible Alvium GigE Vision (Alvium G1, Alvium G5) and USB3 Vision (Alvium U) cameras and liquid lenses from Optotune make a perfect team. Allied Vision cameras not only support the liquid lens functionality, but Allied Vision also completes the package with a Y-cable connecting the IO port of the camera with the lens and external power for the lens.
Benefits for the customer:
- Ability to dynamically adjust focus
- Rapid and precise imaging even at changing distances;
- Flexibility in applications where objects are moving quickly
- Remaining signals from the IO port are available to the M12 connector
- No need for external autofocus algorithm or external drivers to operate the lens
- Y-cable connecting the IO port of the camera with the lens and external power for the lens available