Goldeye Pro
Next Level SWIR Imaging
Exceptional Image Quality for Enhanced Accuracy and Reliability. Discover the difference!
High-resolution SWIR cameras with thermo-electric sensor cooling (TEC)
Goldeye Pro cameras are designed to leverage your SWIR vision system to the next level regarding throughput, quality, and imaging performance. The 5 GBit/s GigE Vision compliant interface optimally supports the bandwidth requirements of latest SWIR sensor solutions. An efficient thermoelectric cooling (TEC) stabilizes the sensor temperature and several on-board image correction features facilitate the output of an outstanding and reproducible image quality. Goldeye Pro supports multiple mounting options to let the camera fit easily into space-constraint systems.
Benefits at a glance

Goldeye Pro camera series has won
the VSD China Innovators Awards in Bronze,
presented by Vision Systems Design China
Goldeye Pro cameras enable high-resolution SWIR imaging with unmatched details at high frame rates by providing best in class imaging performance.
- Efficient sensor cooling for reproducible imaging results even at changing conditions
- Highest possible resolution of 5.32 MP for IMX992 sensors
- 3.45 µm pixel size for detailed and accurate imaging
- Advanced features for optimized performance
- Unparalleled image clarity
Advanced features for excellent image quality
- Dark current suppression
- Automated or manually controlled thermo-electric cooling (TEC1)
- Built-in advanced image correction for optimized image quality:
Non-uniformity correction with automatic adaption, Defect pixel correction, Background correction - 12- and 10-bit sensor readout modes for highest possible dynamic range
- Region-of-Interest control to speed-up frame rates and optimize bandwidth usage
- Look-up tables to increase contrast
- User sets for simplified camera setup
- Digital binning and gain control to increase sensitivity
Do you have any questions? We are here to help you.
Stabilized sensor temperatures

Goldeye Pro cameras support active and passive thermal management features. The compact, rugged industrial camera is equipped with an automated or manually controlled thermo-electric cooler (TEC1) that support model-specific both sensor cooling and heating to optimize the adoption to environmental conditions (typical ΔT= 30K) and ensure reproduceable imaging results.
The active sensor cooling is supported by the robust heat dissipative alluminium housing enabling an extended operating temperature range for Goldeye Pro cameras.
The right accessories for every application
The Goldeye Pro camera series can be equipped with several accessories.
- GigE Interface cables
- Lenses
- Spectral filters
- Trigger and I/O cables: Cables with different length and shielding class
- Hub and repeater
- Power supplies: Mains power adapter for worldwide use
- Heat sinks

Flexible connectivity – connect via the frame grabber SDK
Have you heard of Vimba X, our platform independent SDK (software development kit)? Thanks to our in-house software you can easily integrate Goldeye Pro cameras with GigE Vision interface into any system and manage them centrally. Vimba X runs on Windows, Linux, and Linux for ARM. With Vimba X, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.