In the Embedded Vision Area at Embedded World in Nuremberg (Hall 2, Stand 2-540) from February 25 to 27, 2020, Allied Vision will exhibit new models of its innovative camera series for industrial embedded vision. With a total of six new MIPI CSI-2 cameras from its Alvium 1800 camera series equipped with Sony's Pregius CMOS Global Shutter Sensors, the camera manufacturer is perfecting the combination of the performance demands of machine vision applications and the advantages of embedded Systems.
Cross-over camera
The Alvium 1800 series is a cross-over camera. It gives embedded system developers access to the performance and durability of a machine vision camera. Equipped with high-performance Sony Pregius CMOS global shutter sensors, it offers high frame rates, high sensitivity, and excellent image quality. With industry-grade hardware, a large selection of integrated image correction functions and high-precision triggering, it meets all the requirements of industrial image processing.
 It is also based on Allied Vision's Alvium platform, which has been optimized for embedded vision systems. This allows for an ultra-compact, lightweight design and is available as a single-board module or with an open housing for easy integration into small systems. Their cost-optimized platform design offers an unprecedented price/performance Ratio.
Alvium CSI-2 cameras with Sony IMX sensors at a glance
| Camera model | 1800 C-040 | 1800 C-158 | 1800 C-319 | 1800 C-507 | 1800 C-1236 | 1800 C-2050 | 
|---|---|---|---|---|---|---|
| Sensor | Sony IMX287 | Sony IMX273 | Sony IMX265 | Sony IMX264 | Sony IMX304 | Sony IMX183 | 
| Resolution | 728 × 544; 0.4 MP  | 1456 × 088; 1.6 MP  | 2064 × 544; 3.2 MP  | 2464 × 056; 5.1 MP  | 4112 × 3008; 12.4 MP  | 5496 × 3672; 20.5 MP  | 
| Pixel size | 6.9 µm × 6.9 µm  | 3.45 µm × 3.45 µm | 3.45 µm × 3.45 µm | 3.45 µm × 3.45 µm | 3.45 µm × 3.45 µm | 2.4 μm × 2.4 μm  | 
| Sensor size | Type 1/2.9 | Type 1/2.9 | Type 1/1.8 | Type 2/3 | Type 1.1 | Type 1 | 
| Shutter | Global shutter | Global shutter | Global shutter | Global shutter | Global shutter | Rolling shutter | 
| Frame rate | 292 fps | 154 fps | 53 fps | 34 fps | 22 fps | 25 fps | 
All models are also available with USB3 interface. Together with Allied Vision's Vimba Suite, the USB cameras can be easily integrated into various embedded systems.
Embedded Ecosystem
To make integration into embedded systems easy, Allied Vision offers numerous CSI-2 drivers on GitHub as well as its own adapter boards for various Systems on Module (SoMs) and carrier boards. At the booth, Allied Vision will show a selection of Embedded hosts (e.g. NVIDIA Jetson Nano, NXP i.MX8 QM, Toradex Ixora carrier, antmicro’s Baseboard) and development boards (e.g. Google Coral Development Board) combined with various Alvium models and adapter boards in Action.
Artificial Intelligence
Another highlight at the Allied Vision booth will be live demonstrations of deep learning applications (anomaly detection and smart triggering). Both Alvium cameras with CSI-2 and USB3 interfaces and Allied Vision's compact Mako G camera with GigE Vision interface will be demonstrated in conjunction with NVIDIA's Jetson Nano and NVIDIA's Jetson Xavier.
Allied Vision at Embedded World
Embedded World Exhibition
 • Tuesday, February 25 to Thursday, February 27, 2020
 • Messezentrum Nürnberg
 • Hall 2, Embedded Vision Area, Booth #2-540
Embedded World Conference
 • Thursday, Februar 27, 2020, 11:30 am
 • Presentation: Image processing capabilities on embedded platforms, their APIs and required resources
 • Speaker: Sebastian Günther, Allied Vision