カメラセレクター(選択ツール)

Allied Vision Launches Alecs: The Open Smart Camera for Next-Generation Vision Applications

Product News

Combining the Alvium camera platform with a NVIDIA® Jetson Orin™ SoM and Euresys Open eVision libraries to enable customized AI vision

Allied Vision is launching Alecs, an Open Smart Camera that redefines flexibility and performance for Machine Vision applications. By merging Allied Vision’s proven Alvium camera platform with the NVIDIA® Jetson Orin™ NX 16GB System on Module (SoM), Alecs offers developers and system integrators a powerful, customizable hardware foundation for deploying AI-based image processing and computer vision applications directly on the camera.

Unlike traditional “closed” smart cameras with fixed functionality, Alecs is designed as an open platform. With its Linux-based Board Support Package (BSP), integrated recovery mode, and compatibility with Euresys’ Open eVision libraries, users can freely develop and run their own software, transforming Alecs into a tailored solution for object detection, tracking, classification, or other advanced machine learning tasks.

Beyond Components: A Platform for Vision Innovation

Alecs provides a complete on-board environment for rapid development and deployment of computer vision solutions. The system’s industrial-grade IP67 housing ensures reliable operation even in demanding environments, while its on-board image optimization guarantees superior image quality. The integrated Vimba X-based Board Support Package (BSP) enables safe camera states and simplifies software integration.

Developers benefit from:

  • Fast time-to-market through accelerated design-in processes
  • Reliability built on Allied Vision’s future-proof Alvium platform and NVIDIA’s leading AI module
  • Flexibility in software customization and sensor integration
  • Industrial robustness for long-term operation in harsh conditions

"Alecs gives application engineers the vision platform, empowering them to develop their individual solutions, tailored to their specific needs and applications, capable to run AI algorithms," said Vincent Krull, Product Manager, responsible for the Alecs product line at Allied Vision. "We believe Alecs will significantly enhance the way industries incorporate imaging and AI technologies into their workflows, and we’re excited to see the innovative solutions our customers will create with it."

Alecs comes preinstalled with Open eVision Image Analysis Libraries, available for a free 30-day trial, giving users immediate access to advanced image processing tools.

Available Models and Specifications

Camera ModelSensorResolutionFrame RateOptical FormatShutter Mode
Alecs LXB-G1-510m/cSony IMX5485 MP
(2464 × 2064)
81 fps1/1.8Global
Alecs LXB-G1-1242m/cSony IMX54512 MP
(4128 × 3008)
40 fps1/1.1Global