カメラセレクター(選択ツール)
ブックマーク

New: Software bridge for Euresys Open eVision and Allied Vision’s Vimba X SDK

Product News

Allied Vision and Euresys have teamed up to create a software bridge

Allied Vision and Euresys have teamed up to create a software bridge that seamlessly connects Allied Vision's Vimba X Software Development Kit with Euresys' renowned Industrial Image Processing tool. This successfull collaboration empowers developers with an unparalleled combination of cutting-edge camera technology and advanced image analysis capabilities.

Powerful tools for advanced image analysis
Open eVision is a suite of reliable, powerful and flexible software tools dedicated to image processing and analysis. It includes libraries such asEasyImage, EasyGauge, EasyFind, EasyMatch, EasyObject, EasyColor, EasyOCR, EasyOCR2, EasyBarCode, EasyMatrixCode, EasyQRCode, EasyLocate, EasySegment and EasyClassify.  Open eVision contains a set of 64-bit libraries for C++ and .NET (C#, VB.NET, C++/CLI) under Windows (x86-64) and Linux (x86-64 and ARMv8-A). Several productivity tools (Open eVision Studios) assist the users in their solution evaluation, prototyping, training (Deep Learning) and development.

The GenICam-compliant Vimba X SDK provides complete access to the extensive feature set of the Alvium cameras. Using the Vimba X Bridge, images captured by an Alvium camera in Vimba X are now instantly available for processing and analysis within Open eVision. The seamless workflow accelerates application development and makes it much easier.

Integrated solutions for various applications
With the new software bridge users can effortlessly tackle image processing tasks such as PCB inspection, Pick-and-Place applications, or food sorting with unprecedented speed and precision. They benefit from the full potential of an Alvium camera and the powerful features of Euresys’ Open eVision Suite.  Projects can be realized faster, and development costs can be reduced.

By combining complementary technologies, TKH Vision has taken a further step towards integrated solutions, offering customers comprehensive 2D/3D solutions through a single, trusted network of cooperating companies.