Coming soon: Goldeye Pro Short-wave infrared cameras with 5GigE interface

Downloads

Related Links

Product News

Allied Vision to release first Goldeye Pro models with the TEC-version of Sony’s IMX992/993 SenSWIR sensors

With the Goldeye Pro SWIR camera series Allied Vision is expanding its SWIR camera portfolio. The new Goldeye Pro camera series is designed to leverage SWIR vision systems to the next level regarding throughput, quality, and imaging performance. The Goldeye Pro G5-530 TEC1 and Goldeye Pro G5-320 TEC1 incorporate the TEC-version of Sony’s IMX992/993 SenSWIRTM sensors sensitive between 400nm – 1,700nm. They enable high-resolution SWIR imaging with unmatched details at high frame rates by providing best in class imaging performance. Equipped with a GigE Vision compliant 5 Gbps interface, they can optimally support the bandwidth requirements of the latest SWIR sensor solutions while enabling simultaneously an efficient sensor temperature stabilization via thermoelectric cooler (TEC).

Upcoming camera models at a glance

Goldeye Pro

Sensor

Resolution
(H × V)

Frame Rate
(fps)

Pixel size
(µm × μm)

Optical
Format

Cooling
Power

G5-530 TEC1

IMX992 SenSWIR

5.3 MP
2592×2056

115

3.45 × 3.45

Type 1/1.4

min. ΔT= 25K

G5-320 TEC1

IMX993 SenSWIR

3.2 MP
2080×1544

150

3.45 × 3.45

Type 1/1.8

min. ΔT= 25K

Benefits for the user

  • 5GigE Vision interface, GenICam-compliant feature control, and a free comprehensive GUI-viewer application provide a plug & play feeling when evaluating Goldeye Pro cameras and speed up the integration into any system.
  • Automatic on-board image correction and stabilized sensor cooling without a fan ensure best possible imaging results even when the camera configuration changes.
  • Lockable connectors and an extended operating temperature range enabling secure operation under harsh conditions.
  • Power over Ethernet (PoE) and comprehensive, configurable I/O control options simplify the connection of Goldeye Pro cameras to your host system and the synchronization with other system components.
  • Ability to update firmware in the field will simplify the systems’ maintenance.
  • Advanced features, such as:
    • ROI settings for frame rate and bandwidth control
    • Built-in image correction for optimized image quality:
      Non-uniformity correction with automatic adaption, Defect pixel correction, Background correction
    • Look-up tables to increase contrast
    • User sets for simplified camera setup
    • Digital binning and gain control to increase sensitivity


TKH Vision SWIR area scan camera portfolio
Together with the TKH Vision sister companies SVS-Vistek and NET, Allied Vision is offering the broadest area scan camera portfolio for SWIR imaging in the market. It includes:

  • Goldeye SWIR cameras with high grade of versatility whether resolution, interface (GigE Vision and CameraLink), lens-mount, spectral range (up to 2,200nm), or thermo-electric sensor cooling (TEC1, TEC2, TECless) wise.
  • TEC-less Alvium SWIR cameras with multiple interface options (GigE Vision, 5GigE Vision, USB3 Vision, or CSI-2 interface incl. FPD-Link III or GSML2TM), and up to 5.3 Megapixel resolution
  • iam SWIR Smart cam supporting all TEC-less IMX99x SenSWIR sensors
  • EXO & FXO SWIR cameras support both Sony SenSWIR sensors sensitive from 400 - 1,700 nm. While the EXO supports tec-less IMX990/991 and provides a GigE or USB3 interface, the FXO is supporting IMX990/992/993 with and without TEC at fastest frame rates via its 10GigE or CoaXPress-12 interface.  

Downloads

Related Links